Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
PHEAKO
Description
MHS - Micro linear guide rail
Bill of material
MHS7US1-L19H
SERIES
Series
MHS
MHW
SIZE
Size
7
mm
TYPE
Carriage type
US : Square Short
U : Square type
UL : Tetragonal elongated
NCR
Number of carriages per rail
1
mm
PL
Preload
Blank : With gaps
GO : No preloading
G1 : Light preloading
AG
Accuracy grade
H : High
C : Normal
P : Precision
NRA
Number of rails per axis
No symbol : I
II
III
IV
RL
Rail length
mm
EE
Symmetrical (E1=E2)
Asymmetrical (E1!=E2)
E1
Rail hole pitch from start side
9.50
mm
E2
Rail hole pitch to the end side
9.50
mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices